Skip to main content

pkg_8294 (TSOP(2) 54)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PTSB0054GA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
S54G5-80-9JF-3
JEITA Standard
The JEITA standard to which the device is compliant.
P-TSOP(2)54-0400-0.80
Package Status
Active
Package Type
TSOP(2)
Class
IC
Package Code
The unique identifier of this package.
pkg_8294
Lead Count
54
Pb (Lead) Free
Yes
Length
22.22mm
Width
10.16mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.2mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
22.22 x 10.16 x 1.2

Documentation