Skip to main content

pkg_8297 (TSOP(2) 54)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PTSB0054GB-B
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
S54G7-80-7KF-1
JEITA Standard
The JEITA standard to which the device is compliant.
P-TSOP(2)54-0500-0.80
Package Status
Active
Package Type
TSOP(2)
Class
IC
Package Code
The unique identifier of this package.
pkg_8297
Lead Count
54
Pb (Lead) Free
Yes
Length
12.7mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.1mm

Documentation

Type Title Date
Carrier/Package PDF 71 KB
Carrier/Package PDF 74 KB
Package Outline Drawing PDF 11 KB
3 items