Skip to main content

pkg_8301 (TSOP(2) 70)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PTSB0070JB-C
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
S70G5-65-7KG-1
JEITA Standard
The JEITA standard to which the device is compliant.
P-TSOP(2)70-0400-0.65
Package Status
Active
Package Type
TSOP(2)
Class
IC
Package Code
The unique identifier of this package.
pkg_8301
Lead Count
70
Pb (Lead) Free
Yes
Length
10.16mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.2mm

Documentation

Type Title Date
Carrier/Package PDF 71 KB
Carrier/Package PDF 74 KB
Carrier/Package PDF 198 KB
Carrier/Package PDF 31 KB
Package Outline Drawing PDF 12 KB
5 items