Skip to main content

pkg_8309 (TSSOP 8)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PTSP0008JF-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P8MP-65-KAA-1
JEITA Standard
The JEITA standard to which the device is compliant.
P-TSSOP8-2.8x2.9-0.65
Package Status
Active
Package Type
TSSOP
Class
IC
Package Code
The unique identifier of this package.
pkg_8309
Lead Count
8
Pb (Lead) Free
Yes
Length
2.9mm
Width
2.8mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.03mm
Pitch
0.65mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
2.9 x 2.8 x 1.03
Type Title Date
Carrier/Package PDF 51 KB 日本語
Package Outline Drawing PDF 389 KB
2 items