Skip to main content

pkg_8313 (TSSOP 30)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PTSP0030JA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
S30MC-65-6A4
JEITA Standard
The JEITA standard to which the device is compliant.
P-TSSOP30-0300-0.65
Package Status
Active
Package Type
TSSOP
Class
IC
Package Code
The unique identifier of this package.
pkg_8313
Lead Count
30
Pb (Lead) Free
Yes
Length
9.85mm
Width
6.1mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.2mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
9.85 x 6.1 x 1.2

Documentation

Type Title Date
Carrier/Package PDF 51 KB 日本語
Package Outline Drawing PDF 11 KB
2 items