Skip to main content

pkg_8314 (TSSOP 8)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PTSP0008JD-B
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
S8GR-65-9JG-2
JEITA Standard
The JEITA standard to which the device is compliant.
P-TSSOP8-0225-0.65
Package Status
Active
Package Type
TSSOP
Class
IC
Package Code
The unique identifier of this package.
pkg_8314
Lead Count
8
Pb (Lead) Free
Yes
Length
4.4mm
Width
3.15mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.2mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
4.4 x 3.15 x 1.2

Documentation

Type Title Date
Carrier/Package PDF 27 KB
Carrier/Package PDF 51 KB 日本語
Package Outline Drawing PDF 19 KB
3 items