Skip to main content

pkg_8319 (HVQFN 48)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PVQN0048KE-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P48K9-50-5F4-2
JEITA Standard
The JEITA standard to which the device is compliant.
P-HVQFN48-7x7-0.50
Package Status
Active
Package Type
HVQFN
Class
IC
Package Code
The unique identifier of this package.
pkg_8319
Lead Count
48
Pb (Lead) Free
Yes
Length
7mm
Width
7mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.92mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
7 x 7 x 0.92

Documentation

Type Title Date
Carrier/Package PDF 195 KB
Carrier/Package PDF 186 KB
Carrier/Package PDF 59 KB 日本語
Package Outline Drawing PDF 664 KB
4 items