Skip to main content

pkg_8322 (HVQFN 56)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PVQN0056KB-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P56K9-50-9E4-1
JEITA Standard
The JEITA standard to which the device is compliant.
P-HVQFN56-8x8-0.50
Package Status
Active
Package Type
HVQFN
Class
IC
Package Code
The unique identifier of this package.
pkg_8322
Lead Count
56
Pb (Lead) Free
Yes
Length
8mm
Width
8mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
8 x 8 x 1

Documentation

Type Title Date
Carrier/Package PDF 59 KB 日本語
Package Outline Drawing PDF 487 KB
2 items