Skip to main content

pkg_8323 (HVQFN 68)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PVQN0068LA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P68K9-40-9E5-2
JEITA Standard
The JEITA standard to which the device is compliant.
P-HVQFN68-8x8-0.40
Package Status
Active
Package Type
HVQFN
Class
IC
Package Code
The unique identifier of this package.
pkg_8323
Lead Count
68
Pb (Lead) Free
Yes
Length
8mm
Width
8mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
8 x 8 x 0.9

Documentation

Type Title Date
Carrier/Package PDF 59 KB 日本語
Package Outline Drawing PDF 495 KB
2 items