Skip to main content

pkg_8326 (HWQFN 56)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PWQN0056KD-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P56K9-50-9B4
JEITA Standard
The JEITA standard to which the device is compliant.
P-HWQFN56-8x8-0.50
Package Status
Active
Package Type
HWQFN
Class
IC
Package Code
The unique identifier of this package.
pkg_8326
Lead Count
56
Pb (Lead) Free
Yes
Length
8mm
Width
8mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.75mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
8 x 8 x 0.75

Documentation

Type Title Date
Carrier/Package PDF 897 KB
Carrier/Package PDF 108 KB
Carrier/Package PDF 226 KB
Carrier/Package PDF 59 KB 日本語
Package Outline Drawing PDF 25 KB
5 items