Skip to main content

pkg_8329 (T-VFBGA 144)

Title Information
Pkg. Name
Name used to describe Renesas packages.
TVBG0144KA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P144F9-50-BN5
JEITA Standard
The JEITA standard to which the device is compliant.
T-VFBGA144-7x7-0.50
Package Status
Active
Package Type
T-VFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_8329
Lead Count
144
Pb (Lead) Free
Yes
Length
7mm
Width
7mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.98mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
7 x 7 x 0.98

Documentation

Type Title Date
Carrier/Package PDF 227 KB
Carrier/Package PDF 779 KB
Carrier/Package PDF 179 KB
Carrier/Package PDF 198 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 37 KB
6 items