Title | Information |
---|---|
Pkg. Name | TVBG0161KA-A |
Pkg. Previous Code | P161F9-50-CA7 |
JEITA Standard | T-VFBGA161-8x8-0.50 |
Package Status | Active |
Package Type | T-VFBGA |
Class | IC |
Package Code | pkg_8331 |
Lead Count | 161 |
Pb (Lead) Free | Yes |
Length | 8mm |
Width | 8mm |
Thickness | 0.93mm |
Pkg. Dimensions (mm) | 8 x 8 x 0.93 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 329 KB | |
Carrier/Package | PDF 198 KB | |
Carrier/Package | PDF 64 KB 日本語 | |
Package Outline Drawing | PDF 67 KB | |
4 items
|