Title | Information |
---|---|
Pkg. Name | TVBG0221KA-B |
Pkg. Previous Code | P221F9-50-CN4-1 |
JEITA Standard | T-VFBGA221-9x9-0.50 |
Package Status | Active |
Package Type | T-VFBGA |
Class | IC |
Package Code | pkg_8335 |
Lead Count | 221 |
Pb (Lead) Free | Yes |
Length | 9mm |
Width | 9mm |
Thickness | 0.93mm |
Pkg. Dimensions (mm) | 9 x 9 x 0.93 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 64 KB 日本語 | |
Package Outline Drawing | PDF 334 KB | |
2 items
|