Skip to main content

pkg_8337 (T-VFBGA 225)

Title Information
Pkg. Name
Name used to describe Renesas packages.
TVBG0225KA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P225F9-50-DA3
JEITA Standard
The JEITA standard to which the device is compliant.
T-VFBGA225-10x10-0.50
Package Status
Active
Package Type
T-VFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_8337
Lead Count
225
Pb (Lead) Free
Yes
Length
10mm
Width
10mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.93mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
10 x 10 x 0.93

Documentation

Type Title Date
Carrier/Package PDF 431 KB
Carrier/Package PDF 198 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 29 KB
4 items