Skip to main content

pkg_834 (LQFP 112)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLQP0112JA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
FP-112E
JEITA Standard
The JEITA standard to which the device is compliant.
P-LQFP112-20x20-0.65
Package Status
Active
Package Type
LQFP
Class
IC
Package Code
The unique identifier of this package.
pkg_834
Lead Count
112
Pb (Lead) Free
Yes
Length
20mm
Width
20mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.7mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
20 x 20 x 1.7

Documentation

Type Title Date
Carrier/Package PDF 52 KB 日本語
Carrier/Package PDF 125 KB
Carrier/Package PDF 107 KB
Package Outline Drawing PDF 32 KB
4 items