Skip to main content

pkg_8345 (T-LFBGA 61)

Title Information
Pkg. Name
Name used to describe Renesas packages.
TLBG0061GA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P61F9-80-BQ1
JEITA Standard
The JEITA standard to which the device is compliant.
T-LFBGA61-7x9-0.80
Package Status
Active
Package Type
T-LFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_8345
Lead Count
61
Pb (Lead) Free
Yes
Length
9mm
Width
7mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.21mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
9 x 7 x 1.21

Documentation

Type Title Date
Carrier/Package PDF 198 KB
Carrier/Package PDF 64 KB 日本語
Carrier/Package PDF 142 KB
Package Outline Drawing PDF 23 KB
4 items