Skip to main content

pkg_8347 (T-VFBGA 63)

Title Information
Pkg. Name
Name used to describe Renesas packages.
TVBG0063KA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P63F9-50-AB1
JEITA Standard
The JEITA standard to which the device is compliant.
T-VFBGA63-4.4x5.4-0.50
Package Status
Active
Package Type
T-VFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_8347
Lead Count
63
Pb (Lead) Free
Yes
Length
5.4mm
Width
4.4mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.93mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5.4 x 4.4 x 0.93

Documentation

Type Title Date
Carrier/Package PDF 198 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 132 KB
3 items