Skip to main content

pkg_8350 (T-TFBGA 63)

Title Information
Pkg. Name
Name used to describe Renesas packages.
TTBG0063GB-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P63F9-80-CD6
JEITA Standard
The JEITA standard to which the device is compliant.
T-TFBGA63-8x11-0.80
Package Status
Active
Package Type
T-TFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_8350
Lead Count
63
Pb (Lead) Free
Yes
Length
11mm
Width
8mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.07mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
11 x 8 x 1.07

Documentation

Type Title Date
Carrier/Package PDF 391 KB
Carrier/Package PDF 198 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 20 KB
4 items