Skip to main content

pkg_8351 (T-TFBGA 64)

Title Information
Pkg. Name
Name used to describe Renesas packages.
TTBG0064GA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P64F9-80-CA1
JEITA Standard
The JEITA standard to which the device is compliant.
T-TFBGA64-8x8-0.80
Package Status
Active
Package Type
T-TFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_8351
Lead Count
64
Pb (Lead) Free
Yes
Length
8mm
Width
8mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.07mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
8 x 8 x 1.07

Documentation

Type Title Date
Carrier/Package PDF 329 KB
Carrier/Package PDF 198 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 22 KB
4 items