Title | Information |
---|---|
Pkg. Name | TLBG0071GA-A |
Pkg. Previous Code | P71F9-80-BS1 |
JEITA Standard | T-LFBGA71-7x11-0.80 |
Package Status | Active |
Package Type | T-LFBGA |
Class | IC |
Package Code | pkg_8355 |
Lead Count | 71 |
Pb (Lead) Free | Yes |
Length | 11mm |
Width | 7mm |
Thickness | 1.21mm |
Pkg. Dimensions (mm) | 11 x 7 x 1.21 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 218 KB | |
Carrier/Package | PDF 292 KB | |
Carrier/Package | PDF 182 KB | |
Carrier/Package | PDF 198 KB | |
Carrier/Package | PDF 64 KB 日本語 | |
Package Outline Drawing | PDF 20 KB | |
6 items
|