Skip to main content

pkg_8356 (T-VFBGA 73)

Title Information
Pkg. Name
Name used to describe Renesas packages.
TVBG0073KA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P73F9-50-BA5
JEITA Standard
The JEITA standard to which the device is compliant.
T-VFBGA73-5.5x5.5-0.50
Package Status
Active
Package Type
T-VFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_8356
Lead Count
73
Pb (Lead) Free
Yes
Length
5.5mm
Width
5.5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.98mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5.5 x 5.5 x 0.98

Documentation

Type Title Date
Carrier/Package PDF 223 KB
Carrier/Package PDF 612 KB
Carrier/Package PDF 298 KB
Carrier/Package PDF 198 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 50 KB
6 items