Skip to main content

pkg_8358 (T-LFBGA 77)

Title Information
Pkg. Name
Name used to describe Renesas packages.
TLBG0077GA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P77F9-80-CD3
JEITA Standard
The JEITA standard to which the device is compliant.
T-LFBGA69-8x11-0.80
Package Status
Active
Package Type
T-LFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_8358
Lead Count
77
Pb (Lead) Free
Yes
Length
11mm
Width
8mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.22mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
11 x 8 x 1.22

Documentation

Type Title Date
Carrier/Package PDF 391 KB
Carrier/Package PDF 198 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 14 KB
4 items