Skip to main content

pkg_8364 (T-LFBGA 93)

Title Information
Pkg. Name
Name used to describe Renesas packages.
TLBG0093GB-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P93F9-80-CR3
JEITA Standard
The JEITA standard to which the device is compliant.
T-LFBGA93-9x12-0.80
Package Status
Active
Package Type
T-LFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_8364
Lead Count
93
Pb (Lead) Free
Yes
Length
12mm
Width
9mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.49mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
12 x 9 x 1.49

Documentation

Type Title Date
Carrier/Package PDF 272 KB
Carrier/Package PDF 198 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 24 KB
4 items