Skip to main content

pkg_8367 (T-TFBGA 60)

Title Information
Pkg. Name
Name used to describe Renesas packages.
TTBG0060GA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
S60FF-80-CH1-1
JEITA Standard
The JEITA standard to which the device is compliant.
T-TFBGA60-7.83x14.76-0.80
Package Status
Active
Package Type
T-TFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_8367
Lead Count
60
Pb (Lead) Free
Yes
Length
14.76mm
Width
7.83mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.06mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
14.76 x 7.83 x 1.06

Documentation

Type Title Date
Carrier/Package PDF 198 KB
Carrier/Package PDF 64 KB 日本語
Carrier/Package PDF 45 KB
Package Outline Drawing PDF 25 KB
4 items