Title | Information |
---|---|
Pkg. Name | SWBG0100KA-A |
Pkg. Previous Code | P100FH-50-AN3-2 |
JEITA Standard | S-WFBGA100-5.17x5.17-0.50 |
Package Status | Active |
Package Type | S-WFBGA |
Class | IC |
Package Code | pkg_8368 |
Lead Count | 100 |
Pb (Lead) Free | Yes |
Length | 5.17mm |
Width | 5.17mm |
Thickness | 0.7mm |
Pkg. Dimensions (mm) | 5.17 x 5.17 x 0.7 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 857 KB | |
Carrier/Package | PDF 200 KB | |
Carrier/Package | PDF 64 KB 日本語 | |
Package Outline Drawing | PDF 650 KB | |
4 items
|