Skip to main content

pkg_8370 (S-UFBGA 16)

Title Information
Pkg. Name
Name used to describe Renesas packages.
SUBG0016KA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P16FH-50-2A2-2
JEITA Standard
The JEITA standard to which the device is compliant.
S-UFBGA16-1.93x2.24-0.50
Package Status
Active
Package Type
S-UFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_8370
Lead Count
16
Pb (Lead) Free
Yes
Length
2.24mm
Width
1.93mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.52mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
2.24 x 1.93 x 0.52

Documentation

Type Title Date
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 328 KB
2 items