Skip to main content

pkg_8373 (S-UFBGA 30)

Title Information
Pkg. Name
Name used to describe Renesas packages.
SUBG0030KB-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P30FH-50-2N8-1
JEITA Standard
The JEITA standard to which the device is compliant.
S-UFBGA30-2.76x3.16-0.50
Package Status
Active
Package Type
S-UFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_8373
Lead Count
30
Pb (Lead) Free
Yes
Length
3.16mm
Width
2.76mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.52mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.16 x 2.76 x 0.52

Documentation

Type Title Date
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 322 KB
2 items