Skip to main content

pkg_8375 (S-XFBGA 36)

Title Information
Pkg. Name
Name used to describe Renesas packages.
SXBG0036KA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P36FH-50-2P3-1
JEITA Standard
The JEITA standard to which the device is compliant.
S-XFBGA36-3.11x3.56-0.50
Package Status
Active
Package Type
S-XFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_8375
Lead Count
36
Pb (Lead) Free
Yes
Length
3.56mm
Width
3.11mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.52mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.56 x 3.11 x 0.52

Documentation

Type Title Date
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 308 KB
2 items