Skip to main content

pkg_8381 (TFBGA 201)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PTBG0201LA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P201F1-40-BN8-1
JEITA Standard
The JEITA standard to which the device is compliant.
P-TFBGA201-7x7-0.40
Package Status
Active
Package Type
TFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_8381
Lead Count
201
Pb (Lead) Free
Yes
Length
7mm
Width
7mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.16mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
7 x 7 x 1.16

Documentation

Type Title Date
Carrier/Package PDF 691 KB
Carrier/Package PDF 197 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 351 KB
4 items