Title | Information |
---|---|
Pkg. Name | SUBG0144LA-A |
Pkg. Previous Code | P144FH-40-BA2 |
JEITA Standard | S-UFBGA144-5.53x5.56-0.40 |
Package Status | Active |
Package Type | S-UFBGA |
Class | IC |
Package Code | pkg_8384 |
Lead Count | 144 |
Pb (Lead) Free | Yes |
Length | 5.56mm |
Width | 5.53mm |
Thickness | 0.59mm |
Pkg. Dimensions (mm) | 5.56 x 5.53 x 0.59 |