Skip to main content

pkg_8386 (LFBGA 168)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLBG0168LA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P168F1-40-BAM
JEITA Standard
The JEITA standard to which the device is compliant.
P-LFBGA168-6x6-0.40
Package Status
Active
Package Type
LFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_8386
Lead Count
168
Pb (Lead) Free
Yes
Length
6mm
Width
6mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.21mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
6 x 6 x 1.21

Documentation

Type Title Date
Carrier/Package PDF 376 KB
Carrier/Package PDF 197 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 46 KB
4 items