Skip to main content

pkg_8393 (LFBGA 124)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLBG0124KA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P124F1-50-BNA
JEITA Standard
The JEITA standard to which the device is compliant.
P-LFBGA124-6.5x6.5-0.50
Package Status
Active
Package Type
LFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_8393
Lead Count
124
Pb (Lead) Free
Yes
Length
6.5mm
Width
6.5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.22mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
6.5 x 6.5 x 1.22

Documentation

Type Title Date
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 44 KB
2 items