Skip to main content

pkg_8395 (BGA 676)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRBG0676FA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P676F1-100-MN1-1
JEITA Standard
The JEITA standard to which the device is compliant.
P-BGA676-27x27-1.00
Package Status
Active
Package Type
BGA
Class
IC
Package Code
The unique identifier of this package.
pkg_8395
Lead Count
676
Pb (Lead) Free
Yes
Length
27mm
Width
27mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.43mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
27 x 27 x 2.43

Documentation

Type Title Date
Carrier/Package PDF 255 KB
Carrier/Package PDF 202 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 80 KB
4 items