Skip to main content

pkg_8400 (S-WFBGA 56)

Title Information
Pkg. Name
Name used to describe Renesas packages.
SWBG0056KA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P56FH-50-AA2
JEITA Standard
The JEITA standard to which the device is compliant.
S-WFBGA56-3.96x3.56-0.50
Package Status
Active
Package Type
S-WFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_8400
Lead Count
56
Pb (Lead) Free
Yes
Length
3.96mm
Width
3.56mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.75mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.96 x 3.56 x 0.75

Documentation

Type Title Date
Package Outline Drawing PDF 45 KB
1 item