Skip to main content

pkg_8476 (UFLGA 65)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PULG0065JA-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-UFLGA65-4x8-0.65
Package Status
Active
Package Type
UFLGA
Class
IC
Package Code
The unique identifier of this package.
pkg_8476
Lead Count
65
Pb (Lead) Free
Yes
Length
8mm
Width
4mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.65mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
8 x 4 x 0.65

Documentation

Type Title Date
Carrier/Package PDF 64 KB 日本語
Carrier/Package PDF 331 KB
Carrier/Package PDF 125 KB
Carrier/Package PDF 127 KB
Carrier/Package PDF 107 KB
Package Outline Drawing PDF 26 KB
6 items