Title | Information |
---|---|
Pkg. Name | PRSP0052JB-B |
Pkg. Previous Code | 52P9F-K |
JEITA Standard | P-HSSOP52-8.4x17.5-0.65 |
Package Status | Active |
Package Type | HSSOP |
Class | IC |
Package Code | pkg_852 |
Lead Count | 52 |
Pb (Lead) Free | Yes |
Length | 17.5mm |
Width | 8.4mm |
Thickness | 2.2mm |
Pkg. Dimensions (mm) | 17.5 x 8.4 x 2.2 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 56 KB | |
Carrier/Package | PDF 82 KB | |
Carrier/Package | PDF 331 KB | |
Carrier/Package | PDF 128 KB | |
Carrier/Package | PDF 102 KB | |
Carrier/Package | PDF 35 KB | |
Package Outline Drawing | PDF 26 KB | |
7 items
|