Skip to main content

pkg_8669 (S-XFBGA 5)

Title Information
Pkg. Name
Name used to describe Renesas packages.
SXBG0005KB-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
TBS-5AV
JEITA Standard
The JEITA standard to which the device is compliant.
S-XFBGA5-0.9X1.4-0.50
Package Status
Active
Package Type
S-XFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_8669
Lead Count
5
Pb (Lead) Free
Yes
Thickness
Seated height or Package height
(Please check the outline drawing)
0.5mm

Documentation

Type Title Date
Package Outline Drawing PDF 22 KB
1 item