Title | Information |
---|---|
Pkg. Name | SXBG0006KB-A |
Pkg. Previous Code | TBS-6AV |
JEITA Standard | S-XFBGA6-0.9X1.4-0.50 |
Package Status | Active |
Package Type | S-XFBGA |
Class | IC |
Package Code | pkg_8670 |
Lead Count | 6 |
Pb (Lead) Free | Yes |
Length | 1.4mm |
Width | 0.9mm |
Thickness | 0.5mm |
Pkg. Dimensions (mm) | 1.4 x 0.9 x 0.5 |