Skip to main content

pkg_8671 (S-XFBGA 6)

Title Information
Pkg. Name
Name used to describe Renesas packages.
SXBG0006LA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
TBS-6BV
JEITA Standard
The JEITA standard to which the device is compliant.
S-XFBGA5-0.7X1.1-0.40
Package Status
Active
Package Type
S-XFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_8671
Lead Count
6
Pb (Lead) Free
Yes
Length
1.1mm
Width
0.7mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
1.1 x 0.7 x 0.4

Documentation

Type Title Date
Package Outline Drawing PDF 15 KB
1 item