Title | Information |
---|---|
Pkg. Name | PRDP0008AF-A |
Pkg. Previous Code | DP-8B |
JEITA Standard | P-DIP8-6.3x9.6-2.54 |
Package Status | Active |
Package Type | DIP |
Class | IC |
Package Code | pkg_8672 |
Lead Count | 8 |
Pb (Lead) Free | Yes |
Length | 9.6mm |
Width | 6.3mm |
Thickness | 3.6mm |
Pkg. Dimensions (mm) | 9.6 x 6.3 x 3.6 |