Skip to main content

pkg_8697 (DIP 20)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRDP0020AC-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
DP-20N
JEITA Standard
The JEITA standard to which the device is compliant.
P-DIP20-6.3x24.5-2.54
Package Status
Active
Package Type
DIP
Class
IC
Package Code
The unique identifier of this package.
pkg_8697
Lead Count
20
Pb (Lead) Free
Yes
Length
24.5mm
Width
6.3mm
Thickness
Seated height or Package height
(Please check the outline drawing)
3.6mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
24.5 x 6.3 x 3.6