Title | Information |
---|---|
Pkg. Name | PRSS0003DA-A |
Pkg. Previous Code | TO-92(1)V |
JEITA Standard | SC-43A |
Package Status | Active |
Package Type | TO-92(1) |
Class | Dic |
Package Code | pkg_8790 |
Lead Count | 3 |
Pb (Lead) Free | Yes |
Length | 4.8mm |
Width | 3.8mm |
Thickness | 7.3mm |
Pkg. Dimensions (mm) | 4.8 x 3.8 x 7.3 |