Title | Information |
---|---|
Pkg. Name | PRQP0216LA-A |
Pkg. Previous Code | S216GM-40-8EV-2 |
JEITA Standard | P-LFQFP216-24x24-0.40 |
Package Status | Active |
Package Type | LFQFP |
Class | IC |
Package Code | pkg_9095 |
Lead Count | 216 |
Pb (Lead) Free | Yes |
Length | 24mm |
Width | 24mm |
Thickness | 1.7mm |
Pkg. Dimensions (mm) | 24 x 24 x 1.7 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 191 KB | |
Carrier/Package | PDF 228 KB | |
Carrier/Package | PDF 51 KB | |
Carrier/Package | PDF 75 KB | |
Carrier/Package | PDF 204 KB | |
Carrier/Package | PDF 172 KB | |
Carrier/Package | PDF 200 KB | |
Carrier/Package | PDF 31 KB | |
Package Outline Drawing | PDF 44 KB | |
9 items
|