Title | Information |
---|---|
Pkg. Name | PLBG0241JB-A |
Pkg. Previous Code | P241F1-65-EAU |
JEITA Standard | P-LFBGA241-12x12-0.65 |
Package Status | Active |
Package Type | LFBGA |
Class | IC |
Package Code | pkg_9115 |
Lead Count | 241 |
Pb (Lead) Free | Yes |
Length | 12mm |
Width | 12mm |
Thickness | 1.51mm |
Pkg. Dimensions (mm) | 12 x 12 x 1.51 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 351 KB | |
Carrier/Package | PDF 197 KB | |
Carrier/Package | PDF 64 KB 日本語 | |
Package Outline Drawing | PDF 56 KB | |
4 items
|