Skip to main content

pkg_9195 (TFQFP 48)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PTQP0048KC-C
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P48GA-50-9EU-2
JEITA Standard
The JEITA standard to which the device is compliant.
P-TFQFP48-7x7-0.50
Package Status
Active
Package Type
TFQFP
Class
IC
Package Code
The unique identifier of this package.
pkg_9195
Lead Count
48
Pb (Lead) Free
Yes
Length
7mm
Width
7mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.2mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
7 x 7 x 1.2

Documentation