Skip to main content

pkg_92 (QFP 168)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRQP0168JB-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
FP-168B
JEITA Standard
The JEITA standard to which the device is compliant.
P-QFP168-28x28-0.65
Package Status
Active
Package Type
QFP
Class
IC
Package Code
The unique identifier of this package.
pkg_92
Lead Count
168
Pb (Lead) Free
Yes
Length
28mm
Width
28mm
Thickness
Seated height or Package height
(Please check the outline drawing)
3.56mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
28 x 28 x 3.56

Documentation

Type Title Date
Carrier/Package PDF 51 KB
Carrier/Package PDF 75 KB
Carrier/Package PDF 124 KB
Carrier/Package PDF 107 KB
Package Outline Drawing PDF 33 KB
5 items