Title | Information |
---|---|
Pkg. Name | PTSB0032DC-A |
Pkg. Previous Code | 32PTY-A |
JEITA Standard | P-TSOP(2)32-10.16x20.95-1.27 |
Package Status | Active |
Package Type | TSOP(2) |
Class | IC |
Package Code | pkg_9255 |
Lead Count | 32 |
Pb (Lead) Free | Yes |
Length | 20.95mm |
Width | 10.16mm |
Thickness | 1.2mm |
Pkg. Dimensions (mm) | 20.95 x 10.16 x 1.2 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 71 KB | |
Carrier/Package | PDF 74 KB | |
Carrier/Package | PDF 119 KB | |
Carrier/Package | PDF 184 KB | |
Carrier/Package | PDF 331 KB | |
Package Outline Drawing | PDF 37 KB | |
Carrier/Package | PDF 107 KB | |
7 items
|