Skip to main content

pkg_9375 (VFBGA 144)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PVBG0144LA-B
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
144FHN-B
JEITA Standard
The JEITA standard to which the device is compliant.
P-VFBGA144-5.5x5.5-0.40
Package Status
Active
Package Type
VFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_9375
Lead Count
144
Pb (Lead) Free
Yes
Length
5.5mm
Width
5.5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5.5 x 5.5 x 1

Documentation

Type Title Date
Carrier/Package PDF 64 KB 日本語
Carrier/Package PDF 331 KB
Package Outline Drawing PDF 52 KB
Carrier/Package PDF 127 KB
Carrier/Package PDF 125 KB
Carrier/Package PDF 107 KB
6 items