Title | Information |
---|---|
Pkg. Name | PLQP0176KF-C |
Pkg. Previous Code | T176GM-50A-GBK-1 |
JEITA Standard | P-HLFQFP176-24x24-0.50 |
Package Status | Active |
Package Type | HLFQFP |
Class | IC |
Package Code | pkg_9437 |
Lead Count | 176 |
Pb (Lead) Free | Yes |
Length | 24mm |
Width | 24mm |
Thickness | 1.6mm |
Pkg. Dimensions (mm) | 24 x 24 x 1.6 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 212 KB 日本語 | |
Carrier/Package | PDF 304 KB | |
Carrier/Package | PDF 60 KB | |
Carrier/Package | PDF 86 KB | |
Carrier/Package | PDF 200 KB | |
Package Outline Drawing | PDF 47 KB | |
6 items
|