Skip to main content

pkg_9439 (HLFQFP 176)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLQP0176KF-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
T176GM-50C-GBK
JEITA Standard
The JEITA standard to which the device is compliant.
P-HLFQFP176-24x24-0.50
Package Status
Active
Package Type
HLFQFP
Class
IC
Package Code
The unique identifier of this package.
pkg_9439
Lead Count
176
Pb (Lead) Free
Yes
Length
24mm
Width
24mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.6mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
24 x 24 x 1.6

Documentation

Type Title Date
Carrier/Package PDF 212 KB 日本語
Carrier/Package PDF 304 KB
Carrier/Package PDF 60 KB
Carrier/Package PDF 86 KB
Carrier/Package PDF 200 KB
Package Outline Drawing PDF 44 KB
6 items